Download document () of 20

143872
Model code: EP51AP

Eaton xEnergy Basic front plate EP51AP. Protection slab, closed version

General Specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
143872
EAN
4015081404063
Product Length/Depth
41.5 mm
Product Height
150 mm
Product Width
500 mm
Product Weight
0.438 kg
Compliances
RoHS conform
Model Code
EP51AP

Product specifications

Type
Additional equipment
Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
0 mm
Surface finishing
Untreated
Material
Plastic
Functions
Additional equipment

Export product specification