Download document () of 20

143877
Model code: EP71AP

EP71AP. Protection slab, closed version

General Specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
143877
EAN
4015081404117
Product Length/Depth
41.5 mm
Product Height
150 mm
Product Width
750 mm
Product Weight
0.617 kg
Certifications
CE
Model Code
EP71AP

Product specifications

Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
0 mm
Surface finishing
Untreated
Material
Plastic

Export product specification