Download document () of 20

143879
Model code: EP73AP

Eaton xEnergy Basic front plate EP73AP. Protection slab, closed version

General Specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
143879
EAN
4015081404131
Product Length/Depth
41.5 mm
Product Height
450 mm
Product Width
750 mm
Product Weight
1.398 kg
Compliances
RoHS conform
Model Code
EP73AP

Product specifications

Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
0 mm
Surface finishing
Untreated
Material
Plastic

Export product specification