Download document () of 20

143896
Model code: EP74ORG

Eaton xEnergy Basic LV systems Low voltage switchgear. Protection slab, open version, EP74

General Specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
143896
EAN
4015081404308
Product Length/Depth
41.5 mm
Product Height
600 mm
Product Width
750 mm
Product Weight
1.413 kg
Compliances
RoHS conform
Model Code
EP74ORG

Product specifications

Number of height units
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building width
0 mm
Surface finishing
Untreated
Material
Plastic

Export product specification