Download document () of 20

143901
Model code: EP25RG

EP25RG. MCB mounting unit

General Specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
143901
EAN
4015081404353
Product Length/Depth
41.5 mm
Product Height
750 mm
Product Width
250 mm
Product Weight
1.236 kg
Compliances
RoHS conform
Model Code
EP25RG

Product specifications

Number of DIN rails
5
Number of modular spacings per DIN-rail
12
Row distance
150 mm
Functions
Extension possible

Export product specification