Download document () of 20

143907
Model code: EP72RG

EP72RG. MCB mounting unit

General Specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
143907
EAN
4015081404414
Product Length/Depth
41.5 mm
Product Height
300 mm
Product Width
750 mm
Product Weight
1.445 kg
Compliances
RoHS conform
Model Code
EP72RG

Product specifications

Number of DIN rails
2
Number of modular spacings per DIN-rail
36
Row distance
150 mm
Functions
Extension possible

Export product specification