Download document () of 20

143966
Model code: MSWT

Eaton xEnergy Basic LV systems Low voltage switchgear. Card for door wiring

General Specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
143966
EAN
4015081405008
Product Length/Depth
30 mm
Product Height
40 mm
Product Width
65 mm
Product Weight
0.046 kg
Compliances
RoHS conform
Model Code
MSWT

Product specifications

Material
Metal
Model
Other

Export product specification