Download document () of 20

147616
Model code: CWIZ-01/24

Eaton Moeller series xComfort - Wireless switches. Rocker, 1-way, Anthracite, blind

General Specifications

Product Name
Eaton Moeller series xComfort rocker
Catalog Number
147616
EAN
4015081440764
Product Length/Depth
55 mm
Product Height
7 mm
Product Width
55 mm
Product Weight
6.78 g
Compliances
RoHS conform
Model Code
CWIZ-01/24

Delivery program

Model
Single rocker
Color
Anthracite
Bus system product type
Rocker

Technical Data - Mechanical

Material
Plastic
Material quality
Thermoplastic
Surface finishing
Matt
Surface protection
Untreated
Fastening type
Engage (snap)
Number of gangs (rocker)
1
Degree of protection
IK00
IP20

Additional information

Features
Halogen free
Imprint/indication
Symbol "arrows"
RAL-number (Akin)
7016
Used with
55 mm (Universal) pushbutton
Utilization
Venetian blind

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.