Download document () of 20

149458
Model code: ASNH185CP100

Eaton Distribution parts. Compensation faceplate

General Specifications

Product Name
Eaton Distribution parts
Catalog Number
149458
EAN
4015081457946
Product Length/Depth
227 mm
Product Height
62 mm
Product Width
50 mm
Product Weight
0.103 kg
Compliances
RoHS conform
Model Code
ASNH185CP100

Product specifications

Accessory/spare part type
Other
Accessory
Frame
NH00
Construction size
NH00

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.