Download document () of 20

150122
Model code: INX40B4-25W

Eaton Moeller series IZMX/INX - ACB. Switch, disconnector, 4p, 2500A, withdrawable, 40B4, 25W

General Specifications

Product Name
Eaton Moeller series IZMX/INX switch-disconnector
Catalog Number
150122
EAN
4015081460328
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
86 kg
Compliances
RoHS conform
Model Code
INX40B4-25W

Delivery program

Type
Switch disconnector
Number of poles
Four-pole

Technical Data - Electrical

Rated uninterrupted current (Iu)
2500 A

Technical Data - Mechanical

Mounting Method
Withdrawable
Mounting Method
Withdrawable
Position of connection for main current circuit
Back side

Export product specification