Download document () of 20

150488
Model code: XSPTC1102

Eaton xEnergy Main LV systems LV switchgear. Top plate, closed, IP55, for WxD=1100x200mm, grey

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
150488
EAN
4015081468287
Product Length/Depth
1025 mm
Product Height
30 mm
Product Width
120 mm
Product Weight
1.96 kg
Compliances
RoHS conform
Model Code
XSPTC1102

Product specifications

Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
200 mm
Suitable for enclosure building width
1100 mm
Material
Steel
Suitable for
Bottom planking
Roof planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.