Download document () of 20

152678
Model code: XMW0306E-C

Eaton xEnergy Main LV systems LV switchgear. Front plate, IP55, empty, H=75mm, grey

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
152678
EAN
4015081494132
Product Length/Depth
50 mm
Product Height
75 mm
Product Width
570 mm
Product Weight
0.8 kg
Compliances
RoHS conform
Model Code
XMW0306E-C

Product specifications

Color
Gray
RAL-number
7035
Suitable for enclosure building height
2000 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.