Download document () of 20

155276
Model code: XMW0606E-V-SOND-RAL*

Eaton xEnergy Main LV systems LV switchgear. Front plate, IP31, empty, H=150mm, special color

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
155276
Product Length/Depth
50 mm
Product Height
150 mm
Product Width
570 mm
Product Weight
1.8 kg
Compliances
RoHS conform
Model Code
XMW0606E-V-SOND-RAL*

Product specifications

Color
Other
RAL-number
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.