Download document () of 20

156900
Model code: APHL-L

Eaton xEnergy Basic LV systems Low voltage switchgear. Cover-plate holder, double, high version

General Specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
156900
EAN
4015081534906
Product Length/Depth
215 mm
Product Height
75 mm
Product Width
100 mm
Product Weight
0.4 kg
Compliances
RoHS conform
Model Code
APHL-L

Product specifications

Color
Black
RAL-number
9011
Material
Plastic
Model
Mounting kit

Export product specification