Download document () of 20

160D200

Eaton Fuse-link, low voltage, 160 A, AC 500 V, D5, 56 x 46 mm, gL/gG, DIN, IEC, time-delay

General Specifications

Product Name
Eaton Bussmann series low voltage D fuse
Catalog Number
160D200
EAN
5027590436946
Product Length/Depth
164 mm
Product Height
65 mm
Product Width
110 mm
Product Weight
224.6 g
Compliances
CE
RoHS Compliant
CE Marked
Certifications
IEC/EN 60269-3
VDE 0636
IEC 60269
DIN EN 60269-3 (VDE 0636 Part 30)
DIN EN 60269-1 (VDE 0636 Part 10)
DIN VDE 0636-301

Product specifications

Amperage Rating
160 A
Fuse size
DV
Breaking capacity
50 kA
Construction size (fuse inserts)
DV
Rated voltage AC
500 V
Class
Class C gL/gG
Fuse type
D200 - Time delay
Utilization category
gG (cable protection/equipment protection)
Accessory/spare part type
160GD200 Copper screw cap gauge piece
Color
Copper
Interrupt rating
50 kAIC
Fuse indicator
Non-indicating
Connection
Other
Construction
D5
Construction size
DV
Fuse shape
Bottle
Response time
Time-delay
Suitable for
R2/DV Fuse base
Material
White ceramic body
Release characteristic
Time-lag
Voltage rating
500 V
Type
Fuse
Application
For domestic and general industrial applications

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.