Download document () of 20

166698
Model code: XPMMBA10

Eaton xEnergy Main LV systems LV switchgear. Separation, device / component mounting area, for B = 1000 mm

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
166698
EAN
4015081632473
Product Length/Depth
221 mm
Product Height
100.8 mm
Product Width
910 mm
Product Weight
2.5 kg
Compliances
RoHS conform
Model Code
XPMMBA10

Product specifications

Construction type
Assembly kit
Surface finishing
Galvanized
Color
Stainless steel
Modular spacing
12.5 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
1000 mm
Material
Steel
Suitable for
Internal separation form 3a
Internal separation form 3b
Internal separation form 4b
Internal separation form 4a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.