Download document () of 20

167277
Model code: R-SHEAT-30W

Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure. Safety radiant heater, 30W

General Specifications

Product Name
Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure
Catalog Number
167277
EAN
4015081637768
Product Length/Depth
30 mm
Product Height
45 mm
Product Width
75 mm
Product Weight
0.54 kg
Compliances
RoHS conform
Model Code
R-SHEAT-30W

Product specifications

NEMA Rating
Other
Voltage type
AC
Rated power
30 W
Continuous heating power at 10°C
30 W
Voltage rating at AC 50 Hz - max
250 V
Voltage rating at AC 50 Hz - min
110 V
Voltage rating at AC 60 Hz - max
250 V
Voltage rating at AC 60 Hz - min
110 V
Voltage rating at DC - max
0 V
Voltage rating at DC - min
0 V
Degree of protection (IP)
IP44

Export product specification