Download document () of 20

167392
Model code: TSQW1CO

Eaton Distribution parts. Series connection time switch 7 days, series connection time switch, autonomy, 3 TLE

General Specifications

Product Name
Eaton Distribution parts
Catalog Number
167392
EAN
4015081638901
Product Length/Depth
65.6 mm
Product Height
90 mm
Product Width
54 mm
Product Weight
0.121 kg
Compliances
RoHS conform
Model Code
TSQW1CO

Product specifications

Mounting method
DIN rail
Equipment heat dissipation, current-dependent
0 W
Number of channels
1
Accuracy per day
1 s
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-20 °C
Autonomy in hours
200 hour
Autonomy in years
0 year
Frequency supply voltage - max
60 Hz
Frequency supply voltage - min
45 Hz
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Nominal switching current at 250 V AC
16 A
Contact type
Change-over contact
Degree of protection
IP20
Functions
Quartz controlled
Manual operation
Potential free switch contact
Weekly program
Switching preselection
Voltage type
AC
Shortest switching time at channel 1
120 min
Shortest switching time at channel 2
0 min
Program shift divide 1
120 min
Program shift divide 2
0 min
Rated operational current for specified heat dissipation (In)
0 A
Switching power LED - max
600 W
Static heat dissipation, non-current-dependent
0.5 W
Supply voltage - max
230 V
Supply voltage - min
110 V
Width in number of modular spacings
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.