Download document () of 20

167617
Model code: SPCT2-NPE60

Eaton Moeller series xPole - SPCT2 Surge Protection Device. Surge arrester plug-in unit, 280VAC, 30 kA

General Specifications

Product Name
Eaton Moeller series xPole - SPCT2 Surge protection device
Catalog Number
167617
EAN
4015081641079
Product Length/Depth
47 mm
Product Height
54 mm
Product Width
17.5 mm
Product Weight
0.03 kg
Compliances
RoHS conform
Certifications
CE
Model Code
SPCT2-NPE60

Product specifications

Features
Category type 2
Frame
1 modular spacing
Degree of protection
IP20
Mounting method
On basic element
Signalling at the device
Optic
System configuration type
TN
Other
Type
Surge arrester
Application
  • Open areas
  • Residential buildings
  • Utility buildings
Continuous voltage at AC - max
260 V
Discharge surge current (8/20) - max
60 kA
Nominal discharge surge current (8/20)
30 kA
Nominal voltage at AC
260 V
Number of conductors without earthing
0
Voltage protection level
1 KV
Overcurrent protection device, series connection (fuse) - max
125 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.