Download document () of 20

167631
Model code: SPCT2-385-3+NPE/BB

Eaton Moeller series xPole - SPCT2 Surge Protection Device. Plug-in surge arresters, 3-phase+N/BB, 385VAC, 20 kA

General Specifications

Product Name
Eaton Moeller series xPole - SPCT2 Surge protection device
Catalog Number
167631
EAN
4015081641208
Product Length/Depth
85 mm
Product Height
67 mm
Product Width
87.5 mm
Product Weight
0.568 kg
Compliances
RoHS conform
Certifications
CE
Model Code
SPCT2-385-3+NPE/BB

Product specifications

Features
Category type 2
Frame
4 modular spacing
Degree of protection
IP20
Mounting method
DIN rail (top hat rail) 35 mm
Voltage protection level (L-N)
0 KV
Voltage protection level (N-PE)
0 KV
Signalling at the device
Optic
System configuration type
TT
TN-C-S
IT
Other
TN
TN-S
Type
Surge arrester
Application
  • Open areas
  • Residential buildings
  • Utility buildings
Conductor cross section (flexible, fine-strand) - max
35 mm²
Conductor cross section (flexible, fine-strand) - min
35 mm²
Conductor cross section (solid, solid-strand) - max
25 mm²
Conductor cross section (solid, solid-strand) - min
25 mm²
Continuous voltage at AC - max
385 V
Continuous voltage at DC - max
0 V
Discharge surge current (8/20) - max
40 kA
Nominal discharge surge current (8/20)
20 kA
Nominal voltage at AC
385 V
Nominal voltage at DC
0 V
Number of conductors without earthing
3
PV-voltage - max
0 V
Short-circuit breaking capacity (ISCCR)
0 kA
Voltage protection level
1.8 KV
Overcurrent protection device, parallel connection (fuse) - max
0 A
Overcurrent protection device, series connection (fuse) - max
125 A
Integrated short-circuit protection selective to fuse gG
0 A

Export product specification