Download document () of 20

168219
Model code: FRBDM-C16/2/01-G/A

Eaton Moeller series xEffect - FRBdM RCBO - residual-current circuit breaker with overcurrent protection. RCD/MCB, 16A, 100mA, MCB trip type C, 2p, RCCB trip type: A

General Specifications

Product Name
Eaton Moeller series xEffect - FRBdM RCBO - residual-current circuit breaker with overcurrent protection
Catalog Number
168219
EAN
4015081647910
Product Length/Depth
86 mm
Product Height
75 mm
Product Width
37 mm
Product Weight
0.25 kg
Compliances
CE Marked
RoHS conform
Certifications
CE
Model Code
FRBDM-C16/2/01-G/A

Delivery Program

Basic function
Combined RCD/MCB devices
Number of poles
Two-pole
Tripping
Short time-delayed
Tripping characteristic
C
Application
Switchgear for industrial and advanced commercial applications
Rated switching capacity (IEC/EN 61009)
10 kA
Type
RCBO
Product range
FRBdM
Impulse withstand current
Surge-proof, 3 kA

Technical Data - Electrical

Rated operational voltage (Ue) - max
240 V
Sensitivity type
Pulse-current sensitive
Rated current
16 A

Technical Data

Number of poles (total)
2
Number of poles (protected)
2
Rated impulse withstand voltage (Uimp)
4 kV
Leakage current type
A
Current limiting class
3
Rated short-circuit breaking capacity (EN 61009)
10 kA
Rated short-circuit breaking capacity (EN 61009-1)
10 kA
Rated short-circuit breaking capacity (EN 60947-2)
0 kA
Disconnection characteristic
Short-time delayed
Surge current capacity
3 kA
Voltage type
AC
Release characteristic
C
Overvoltage category
III
Pollution degree
2

Export product specification