Download document () of 20

168301
Model code: FRBDM-C20/2/001-G/A

Eaton Moeller series xEffect - FRBdM RCBO - residual-current circuit breaker with overcurrent protection. RCD/MCB, 20A, 10mA, MCB trip type C, 2p, RCCB trip type: A

General Specifications

Product Name
Eaton Moeller series xEffect - FRBdM RCBO - residual-current circuit breaker with overcurrent protection
Catalog Number
168301
EAN
4015081648788
Product Length/Depth
86 mm
Product Height
75 mm
Product Width
37 mm
Product Weight
0.25 kg
Compliances
CE Marked
RoHS conform
Certifications
CE
Model Code
FRBDM-C20/2/001-G/A

Delivery program

Application
Switchgear for industrial and advanced commercial applications
Product range
FRBdM
Basic function
Combined RCD/MCB devices
Number of poles
Two-pole
Number of poles (protected)
2
Number of poles (total)
2
Tripping characteristic
C
Release characteristic
C
Rated current
20 A
Fault current rating
0.01 A
Sensitivity type
Pulse-current sensitive
Type
RCBO

Technical Data - Electrical

Voltage type
AC
Voltage rating
240 V - 240 V
Rated operational voltage (Ue) - max
240 V
Rated insulation voltage (Ui)
250 V
Rated impulse withstand voltage (Uimp)
4 kV
Rated fault currents of product range
10, 30, 100 MilliAmpere
Impulse withstand current
Surge-proof, 3 kA
Frequency rating
50 Hz
Leakage current type
A
Rated switching capacity
10 kA
Rated switching capacity (IEC/EN 61009)
10 kA
Rated short-circuit breaking capacity (EN 60947-2)
0 kA
Rated short-circuit breaking capacity (EN 61009)
10 kA
Rated short-circuit breaking capacity (EN 61009-1)
10 kA
Rated short-circuit breaking capacity (IEC 60947-2)
0 kA
Surge current capacity
3 kA
Disconnection characteristic
Short-time delayed
Tripping
Short time-delayed
Pollution degree
2

Technical Data - Mechanical

Width in number of modular spacings
2
Built-in depth
70 mm
Mounting Method
DIN rail
Degree of protection
IP20
Connectable conductor cross section (solid-core) - min
1 mm²
Connectable conductor cross section (solid-core) - max
25 mm²
Connectable conductor cross section (multi-wired) - min
1 mm²
Connectable conductor cross section (multi-wired) - max
25 mm²

Design verification as per IEC/EN 61439 - technical data

Rated operational current for specified heat dissipation (In)
20 A
Heat dissipation per pole, current-dependent
0 W
Equipment heat dissipation, current-dependent
5 W
Static heat dissipation, non-current-dependent
0 W
Heat dissipation capacity
0 W
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C

Design verification as per IEC/EN 61439

10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Additional information

Current limiting class
3
Features
Anti-nuisance tripping version

Export product specification