Download document () of 20

168934
Model code: XSMFDB0606-BS-2

Eaton xEnergy Main LV systems LV switchgear. Mounting kit, Box solution, without cabling box, WxD = 600 x 600 mm, grey

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
168934
EAN
4015081654260
Product Length/Depth
2000 mm
Product Height
100 mm
Product Width
700 mm
Product Weight
19 kg
Compliances
RoHS conform
Model Code
XSMFDB0606-BS-2

Product specifications

Color
Gray
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.