Download document () of 20

168940
Model code: XNNFRS-M12X60-8

Eaton xEnergy Main LV systems LV switchgear. Flat round screw, M12x60-8.8

General Specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
168940
EAN
4015081654574
Product Length/Depth
66.5 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.075 kg
Compliances
RoHS conform
Model Code
XNNFRS-M12X60-8

Product specifications

Thread length
66.5 mm
Length to bottom side head
66.5 mm
RAL-number
7035
Head diameter
0 mm
Head height
0 mm
Dimension square neck bolt
0 mm
Thread size
12
#12
Head style
Button head with square
Other
Color
Other
Surface protection
Galvanic/electrolytic zinc plated
Material quality
8.8 (steel)
Material
Steel
Pitch thread
1 mm
Thread per inch
0
Wrench width
0 mm
Screwing system
Other
Thread type
Metric

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.