Download document () of 20

170E6139

Fuse-link, high speed, 350 A, DC 800 V, compact size 2, aR, IEC, visual indicator

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E6139
EAN
5027590438636
UPC
051712212731
Product Length/Depth
280 mm
Product Height
65 mm
Product Width
175 mm
Product Weight
130.6 g
Compliances
Contact factory
RoHS Compliant

Product specifications

Amperage Rating
350 A
Breaking capacity
50 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
02
Rated voltage AC
800 V
Center-to-center distance of connections
110 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Watt losses
88 W
Fuse shape
Square body, center bolted tags
Color
None
Interrupt rating
50 kAIC
Construction size
2
Packaging type
Standard
Voltage rating
800 V
Type
Fuse
Application
diode protection
Fuse type
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification