Download document () of 20

170FG

Eaton Crouse-Hinds series Condulet Form 7 wedge nut cover with integral gasket, Feraloy iron alloy, 1/2"

General Specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 7 wedge nut cover with integral gasket
Catalog Number
170FG
UPC
782274233871
Product Length/Depth
4.41 in
Product Height
1.02 in
Product Width
0.77 in
Product Weight
0.32 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Feraloy iron alloy
Trade size
1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.