Download document () of 20

170M1313
Model code: FUSE 40A 690V 000U/80 GR UC

Fuse-link, high speed, 40 A, AC 690 V, DIN 000, 21 x 40 x 100 mm, gR, DIN, IEC

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1313
EAN
5027590440745
UPC
051712216494
Product Length/Depth
105 mm
Product Height
46 mm
Product Width
300 mm
Product Weight
139 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 40A 690V 000U/80 GR UC

Product specifications

Amperage Rating
40 A
Breaking capacity
200 kA
Fuse indicator
None
Insulated metal gripping lugs (IMGL)
No
Utilization category
gR (general purpose semiconductor protection)
Voltage type
AC
Fuse size
000
Rated voltage AC
690 V
Center-to-center distance of connections
76.7 mm
Current type
AC
Mounting dimension
M8
Class
Class gR
Clearing (I2T)
460 at 660 V
Watt losses
12 W
Fuse shape
Square body, slotted offset bolted tags
Pre arc (I2T)
69
Color
None
Interrupt rating
200 kAIC
Connection
Blade end x blade end
Construction size
000
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
U/80 Without indicator
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification