Download document () of 20

170M1869
Model code: FUSE 500A 1000V DC 230FN/90 AR CU

Eaton Bussmann series Fuse-link, high speed, 500 A, DC 1000 V, size 230, 24 x 78 x 115 mm, aR, IEC, UL, visual indicator

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M1869
EAN
5027590442091
Product Length/Depth
265 mm
Product Height
52 mm
Product Width
104 mm
Product Weight
0.001 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4
Model Code
FUSE 500A 1000V DC 230FN/90 AR CU

Product specifications

Amperage Rating
500 A
Breaking capacity
50 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
Other
Rated voltage DC
1000 V
Center-to-center distance of connections
92.3 mm
Current type
DC
Mounting dimension
M8
Class
Class aR
Watt losses
90 W
Fuse shape
Square body, offset bolted tags
Color
None
Interrupt rating
50 kAIC
Construction size
Other
Packaging type
Standard
Voltage rating
1000 V
Type
Fuse
Fuse system (according to IEC 60269)
Other

Export product specification