Download document () of 20

170M2103

Fuse-link, high speed, 40 A, DC 1200 V, compact size 1, 39 x 66 x 164 mm, aR, IEC, single indicator

General Specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
170M2103
EAN
5027590303705
UPC
051712771009
Product Length/Depth
164 mm
Product Height
66 mm
Product Width
39 mm
Product Weight
744 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Product specifications

Amperage Rating
40 A
Breaking capacity
100 kA
Voltage type
DC
Utilization category
aR (accompanied semiconductor protection)
Release characteristic
Other
Fuse indicator
Other
Frequency rating - min
45 Hz
Frequency rating - max
62 Hz
Rated switching capacity
150 A
Fuse size
1*
Class
Class aR
Clearing (I2T)
1675 at 1200 Vdc
Watt losses
9 W
Fuse shape
Square body, offset bolted tags
Pre arc (I2T)
550
Mounting dimension
M8
Center-to-center distance of connections
139.5 mm
Current type
DC
Rated voltage DC
1200 V
Color
None
Interrupt rating
50 kAIC
Construction size
Other
Material
Ceramic
Packaging type
Standard
Voltage rating
1200 V
Type
Fuse
Application
  • traction
  • third rail
Fitted with:
Single slot tags
Fuse system (according to IEC 60269)
Other

Export product specification