Download document () of 20

170M2669

Fuse-link, high speed, 315 A, AC 690 V, DIN 00, aR, DIN, IEC, single indicator, live gripping lugs

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M2669
EAN
5027590442466
UPC
051712799195
Product Length/Depth
98 mm
Product Height
51 mm
Product Width
28 mm
Product Weight
211.833 g
Compliances
RoHS Compliant
CE Marked
Certifications
IEC Rated
UL Recognized

Product specifications

Amperage Rating
315 A
Breaking capacity
200 kA
Fuse indicator
Other
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
00
Rated voltage AC
690 V
Current type
AC
Class
Class aR
Clearing (I2T)
68500 at 660 V
Watt losses
55 W
Fuse shape
Square body, slotted offset bolted tags
Pre arc (I2T)
10000
Color
None
Interrupt rating
200 kAIC
Connection
Blade end x blade end
Construction size
Other
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
TN/80 Type T Indicator for Micro

Export product specification