Download document () of 20

170M3141

Fuse-link, high speed, 100 A, AC 1250 V, compact size 1, 45 x 45 x 138 mm, aR, DIN, IEC, single indicator

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3141
EAN
5027590444248
UPC
051712254960
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
84 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Product specifications

Amperage Rating
100 A
Fuse indicator
Non Indicating
Fuse size
1*
Class
Class aR
Clearing (I2T)
4450 at 1000 V, 5950 at 1250 V
Watt losses
30 W
Pre arc (I2T)
750
Interrupt rating
100 kAIC
Packaging type
Standard
Voltage rating
1250 V (IEC), 1300 V (UL)
Type
Square body, -/110 visual indicator
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
/110 Visual indicator

Export product specification