Download document () of 20

170M3211

Eaton Bussmann series high speed square body fuse, 690 V (IEC), 700 V (UL), 80 A, Fuse size: 1*, Top fuse status indicator, DIN 43653, TN/110 Type T Indicator for Micro

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3211
EAN
5027590445191
UPC
051712255189
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
347 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Product specifications

Amperage Rating
80 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1*
Rated voltage AC
690 V
Center-to-center distance of connections
108 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
1250 at 660 V
Watt losses
18 W
Clearing loss
18
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
185
Color
None
Interrupt rating
200 kAIC
Connection
Blade end x blade end
Construction size
Other
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
TN/110 Type T Indicator for Micro
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification