Download document () of 20

170M3266
Model code: FUSE 250A 690V 1*KN/110 AR UC

Fuse-link, high speed, 250 A, AC 690 V, compact DIN 1, 45 x 58 x 134 mm, aR, DIN, IEC, type K indicator

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3266
EAN
5027590446723
UPC
051712792851
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
340.5 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 250A 690V 1*KN/110 AR UC

Product specifications

Amperage Rating
250 A
Breaking capacity
200 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1*
Rated voltage AC
690 V
Center-to-center distance of connections
106 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
28500 at 660 V
Watt losses
40 W
Clearing loss
40
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
4200
Color
None
Interrupt rating
200 kAIC
Connection
Blade end x blade end
Construction size
Other
Mounting method
DIN 43 620
Packaging type
Standard
Voltage rating
690 V
Type
Fuse
Application
semiconductor protection
Fuse type
Bolted tag
DIN 43653
Fuse system (according to IEC 60269)
Other

Export product specification