Download document () of 20

170M3360

Fuse-link, high speed, 63 A, AC 690 V, compact size 1, 45 x 59 x 102 mm, aR, IEC, UL, single indicator

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3360
EAN
5027590447256
UPC
051712255738
Product Length/Depth
168 mm
Product Height
80 mm
Product Width
124 mm
Product Weight
705 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Product specifications

Amperage Rating
63 A
Breaking capacity
200 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1*
Rated voltage AC
690 V
Center-to-center distance of connections
76 mm
Current type
AC
Mounting dimension
M8
Class
Class aR
Clearing (I2T)
770 at 660 V
Watt losses
14 W
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
115
Color
None
Interrupt rating
200 kAIC
Fitted with:
Type K Indicator for micro
Construction size
Other
Packaging type
Standard
Voltage rating
690 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
French style
EKN/Type K Indicator for Micro
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification