Download document () of 20

170M4019
Model code: FUSE 900A 550V 1/80 AR

Fuse-link, high speed, 900 A, AC 550 V, DIN 1, 53 x 53 x 108 mm, aR, DIN, IEC, single indicator

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4019
EAN
5027590450973
UPC
051712257503
Product Length/Depth
245 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
455 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 900A 550V 1/80 AR

Product specifications

Amperage Rating
900 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1
Rated voltage AC
550 V
Center-to-center distance of connections
78 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
850000 at 660 V
Watt losses
100 W
Clearing loss
100
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
155000
Color
None
Interrupt rating
200 kAIC
Connection
Blade end x blade end
Construction size
1
Packaging type
Standard
Voltage rating
550 V AC
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
/80 Visual indicator
Fuse system (according to IEC 60269)
Other

Export product specification