Download document () of 20

170M4181
Model code: FUSE 160A 690V DIN 1 GR

Eaton Bussmann series high speed square body fuse, 700V (UL), 690V (IEC), 160A, 200 kAIC, Top fuse status indicator, Fuse, Blade end X Din 43-620 blade end, Class gR, DIN 43 620

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4181
EAN
5027590451635
UPC
051712399883
Product Length/Depth
245 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
399 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 160A 690V DIN 1 GR

Product specifications

Amperage Rating
160 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
gR (general purpose semiconductor protection)
Voltage type
AC
Fuse size
1
Rated voltage AC
690 V
Current type
AC
Class
Class gR
Clearing (I2T)
18000 at 600 V
Watt losses
28 W
Fuse shape
Square body, knife blade contacts
Pre arc (I2T)
3450
Color
None
Interrupt rating
200 kAIC
Fitted with:
Type T Indicator for micro
Connection
Blade end x Din 43-620 blade end
Construction size
1
Packaging type
Standard
Voltage rating
690 V (IEC)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43620
T indicator for micro
Bladed
Fuse system (according to IEC 60269)
Other

Export product specification