Download document () of 20

170M4466

Fuse-link, high speed, 630 A, AC 690 V, size 1, aR, IEC, UL, type K indicator

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4466
EAN
5027590520119
UPC
051712258968
Product Length/Depth
70 mm
Product Height
51 mm
Product Width
51 mm
Product Weight
397 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Product specifications

Amperage Rating
630 A
Breaking capacity
200 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1
Rated voltage AC
690 V
Center-to-center distance of connections
51.1 mm
Current type
AC
Mounting dimension
M8
Class
Class aR
Clearing (I2T)
350000 at 660 V
Watt losses
80 W
Fuse shape
Square body, flush end contacts
Pre arc (I2T)
52000
Color
None
Interrupt rating
200 kAIC
Fitted with:
Type K Indicator for micro
Construction size
1
Mounting method
Flush
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/Type K Indicator for Micro
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

Export product specification