Download document () of 20

170M4866D

Fuse-link, high speed, 630 A, AC 690 V, DIN 1, aR, DIN, IEC, dual indicator, live gripping lugs

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4866D
EAN
5027590454872
UPC
051712334129
Product Length/Depth
135 mm
Product Height
64 mm
Product Width
40 mm
Product Weight
424 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Product specifications

Amperage Rating
630 A
Breaking capacity
200 kA
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
1
Rated voltage AC
690 V
Current type
AC
Class
Class aR
Clearing (I2T)
345000 at 660 V
Watt losses
37.5 W
Fuse shape
Square body, knife blade contacts
Pre arc (I2T)
48500
Color
None
Interrupt rating
200 kAIC
Fitted with:
Dual indicator
Connection
Din 43-620 blade end x Din 43-620 blade end
Construction size
1
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43620
Bladed
Fuse system (according to IEC 60269)
Other

Export product specification