Download document () of 20

170M5018
Model code: FUSE 1250A 600V 2/80 AR UC

Fuse-link, high speed, 1250 A, AC 600 V, DIN 2, 61 x 61 x 108 mm, aR, DIN, IEC, single indicator, 80 mm fixing centres

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5018
EAN
5027590455459
UPC
051712793506
Product Length/Depth
286 mm
Product Height
66 mm
Product Width
165 mm
Product Weight
597 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 1250A 600V 2/80 AR UC

Product specifications

Amperage Rating
1250 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
2
Rated voltage AC
600 V
Center-to-center distance of connections
78 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
2400000 at 660 V
Watt losses
130 W
Clearing loss
130
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
365000
Color
None
Interrupt rating
200 kAIC
Connection
Blade end x blade end
Construction size
2
Packaging type
Standard
Voltage rating
600 Vac
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
/80 Visual indicator
Fuse system (according to IEC 60269)
Other

Export product specification