Download document () of 20

170M5067
Model code: FUSE 1100A 600V 2TN/80 AR UC

Fuse-link, high speed, 1100 A, AC 600 V, DIN 2, 61 x 75 x 108 mm, aR, DIN, IEC, single indicator

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5067
EAN
5027590455596
UPC
051712260039
Product Length/Depth
286 mm
Product Height
66 mm
Product Width
165 mm
Product Weight
594 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 1100A 600V 2TN/80 AR UC

Product specifications

Amperage Rating
1100 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
2
Rated voltage AC
600 V
Center-to-center distance of connections
78 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
1600000 at 660 V
Watt losses
120 W
Clearing loss
120
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
245000
Color
None
Interrupt rating
200 kAIC
Connection
Blade end x blade end
Construction size
2
Packaging type
Standard
Voltage rating
600 Vac
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
TN/80 Type T Indicator for Micro
Fuse system (according to IEC 60269)
Other

Export product specification