Download document () of 20

170M5140
Model code: FUSE 315A 1250V 2/110 AR CU INDICATOR

Eaton Bussmann series high speed square body fuse, 315A, 100 kAIC, Class aR, DIN 43 620, Standard, Clearing at 1000V: 77500 , Clearing at 1250V: 105000, square body with centre-bolted tags (slotted), Top fuse status indicator, 75W

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5140
EAN
5027590455817
UPC
051712260183
Product Length/Depth
284 mm
Product Height
67 mm
Product Width
175 mm
Product Weight
634 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 315A 1250V 2/110 AR CU INDICATOR

Product specifications

Amperage Rating
315 A
Breaking capacity
100 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
2
Rated voltage AC
1250 V
Center-to-center distance of connections
108 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
77500 at 1000 V, 105000 at 1250 V
Watt losses
75 W
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
13000
Color
None
Interrupt rating
100 kAIC
Construction size
2
Mounting method
DIN 43 620
Packaging type
Standard
Voltage rating
1250 V (IEC), 1300 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
/110 Visual indicator
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification