Download document () of 20

170M5592
Model code: FUSE 400A 1250V 2GKN/75 AR CU

Fuse-link, high speed, 400 A, AC 1250 V, size 2, 61 x 77 x 75 mm, aR, IEC, UL, single indicator

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5592
EAN
5027590457798
UPC
051712261746
Product Length/Depth
75 mm
Product Height
77 mm
Product Width
61 mm
Product Weight
167.5 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 400A 1250V 2GKN/75 AR CU

Product specifications

Amperage Rating
400 A
Breaking capacity
100 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
2
Rated voltage AC
1250 V
Center-to-center distance of connections
74.4 mm
Current type
AC
Mounting dimension
M8
Class
Class aR
Clearing (I2T)
140000 at 1000 V, 180000 at 1250 V
Watt losses
85 W
Fuse shape
Square body, flush end contacts
Pre arc (I2T)
20000
Color
None
Interrupt rating
100 kAIC
Fitted with:
Type K Indicator for micro
Construction size
2
Mounting method
Flush
Packaging type
Standard
Voltage rating
1250 V (IEC), 1300 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
GKN/75 Type K indicator for micro
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

Export product specification