Download document () of 20

170M6032

Fuse-link, high speed, 1400 A, AC 850 V, size 3, 76 x 76 x 76 mm, aR, IEC, single indicator

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6032
EAN
5027590461733
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1137.5 g
Compliances
CE
RoHS
Certifications
IEC 60269-4

Product specifications

Amperage Rating
1400 A
Breaking capacity
100 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
850 V
Center-to-center distance of connections
75.4 mm
Current type
AC
Mounting dimension
M12
Class
Class aR
Watt losses
205 W
Fuse shape
Square body, flush end contacts
Color
None
Interrupt rating
100 kAIC
Construction size
3
Packaging type
Standard
Voltage rating
850 V
Type
Fuse
Application
semiconductor protection
Fuse type
Flush end
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

Export product specification