Download document () of 20

170M6147
Model code: FUSE 900A 1250V 3/110 AR

Eaton Bussmann series high speed square body fuse, 1250V (IEC), 1300V (UL), 900A, 100 kAIC, Top fuse status indicator, Fuse, Class aR, DIN 43 620

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6147
EAN
5996516017937
UPC
051712262996
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1319 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 900A 1250V 3/110 AR

Product specifications

Amperage Rating
900 A
Breaking capacity
100 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
1250 V
Center-to-center distance of connections
108 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
1500000 at 1000 V, 1900000 at 1250 V
Watt losses
130 W
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
305000
Color
None
Interrupt rating
100 kAIC
Construction size
3
Packaging type
Standard
Voltage rating
1250 V (IEC), 1300 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
/110 Visual indicator
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification