Download document () of 20

170M6205

Fuse-link, high speed, 630 A, AC 1250 V, size 3, 76 x 76 x 150 mm, aR, IEC, single indicator

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6205
EAN
5996516018286
UPC
051712793803
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1282 g
Compliances
Contact factory
RoHS Compliant

Product specifications

Amperage Rating
630 A
Breaking capacity
100 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
1250 V
Current type
AC
Class
Class aR
Watt losses
115 W
Fuse shape
Square body, special bladed contacts
Color
None
Interrupt rating
100 kAIC
Construction size
3
Packaging type
Standard
Voltage rating
1250 V
Type
Fuse
Application
semiconductor protection
Fuse type
T indicator for micro
Fuse system (according to IEC 60269)
Other

Export product specification