Download document () of 20

170M6419
Model code: FUSE 1600A 690V 3BN/65 AR UC

Fuse-link, high speed, 1600 A, AC 690 V, size 3, aR, IEC, UL, single indicator

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6419
EAN
5996516019269
UPC
051712264174
Product Length/Depth
138 mm
Product Height
45 mm
Product Width
58 mm
Product Weight
946 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Model Code
FUSE 1600A 690V 3BN/65 AR UC

Product specifications

Amperage Rating
1600 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
690 V
Center-to-center distance of connections
65.4 mm
Current type
AC
Mounting dimension
M12
Class
Class aR
Clearing (I2T)
3900000 at 660 V
Watt losses
160 W
Fuse shape
Square body, flush end contacts
Pre arc (I2T)
580000
Color
None
Interrupt rating
200 kAIC
Construction size
3
Mounting method
Flush
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
B/Visual indicator
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

Export product specification