Download document () of 20

170M6766
Model code: FUSE 1250A 690V 3FKE/115 AR UC

Fuse-link, high speed, 1250 A, AC 690 V, size 3, 76 x 92 x 139 mm, aR, IEC, UL, single indicator

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6766
EAN
5996516020715
UPC
051712812306
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
1045 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated
Model Code
FUSE 1250A 690V 3FKE/115 AR UC

Product specifications

Amperage Rating
1250 A
Breaking capacity
200 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
690 V
Center-to-center distance of connections
114 mm
Current type
AC
Mounting dimension
Other
Class
Class aR
Clearing (I2T)
1950000 at 660 V
Watt losses
140 W
Fuse shape
Square body, center bolted tags
Pre arc (I2T)
290000
Color
None
Interrupt rating
200 kAIC
Fitted with:
Type K Indicator for micro
Connection
Blade end x blade end
Construction size
3
Packaging type
Standard
Voltage rating
690 V
Type
Fuse
Application
semiconductor protection
Fuse type
US Style
FKE/115 Type K indicator for micro
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification