Download document () of 20

170M8540

Fuse-link, high speed, 900 A, AC 1000 V, size 3, 76 x 92 x 159 mm, aR, IEC, UL, single indicator

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M8540
EAN
5996516022290
UPC
051712603980
Product Length/Depth
90 mm
Product Height
74 mm
Product Width
160 mm
Product Weight
0.746 kg
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Product specifications

Amperage Rating
900 A
Breaking capacity
125 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
1000 V
Center-to-center distance of connections
114 mm
Current type
AC
Mounting dimension
Other
Class
Class aR
Clearing (I2T)
1500000 at 1000 V
Watt losses
145 W
Fuse shape
Square body, center bolted tags
Pre arc (I2T)
250000
Color
None
Interrupt rating
125 kAIC
Fitted with:
Type K Indicator for micro
Construction size
3
Packaging type
Standard
Voltage rating
1000 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FKE/115 Type K indicator for micro
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification