Download document () of 20

170M8557D

Fuse-link, high speed, 1600 A, AC 690 V, DIN 3, aR, DIN, IEC, dual indicator, live gripping lugs

General Specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M8557D
EAN
5027590252737
UPC
051712335324
Product Length/Depth
150 mm
Product Height
87 mm
Product Width
71 mm
Product Weight
1116 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Product specifications

Amperage Rating
1600 A
Breaking capacity
200 kA
Fuse indicator
Combination fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
690 V
Current type
AC
Class
Class aR
Clearing (I2T)
4150000 at 660 V
Watt losses
74 W
Fuse shape
Square body, knife blade contacts
Pre arc (I2T)
585000
Color
None
Interrupt rating
200 kAIC
Fitted with:
Dual indicator
Connection
Din 43-620 blade end x Din 43-620 blade end
Construction size
3
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43620
Bladed
Fuse system (according to IEC 60269)
Other

Export product specification