Download document () of 20

171131
Model code: Z-BB/UL25/1P1MU/57

Eaton Moeller series xEffect - Busbar. Phase busbar, 1-phase, 25qmm, pin, 1m

General Specifications

Product Name
Eaton Moeller series busbar
Catalog Number
171131
EAN
4015081676217
Product Length/Depth
1009.8 mm
Product Height
56.8 mm
Product Width
19.3 mm
Product Weight
0.773 kg
Compliances
RoHS conform
Model Code
Z-BB/UL25/1P1MU/57

Product specifications

Type
  • Busbar
  • Z-BB/UL
Features
Insulated
Can be cut to size
Accessory/spare part type
Busbar for miniature circuit breaker
Electric connection type
Pin
Rated surge voltage
10 KV
Rated uninterrupted current (Iu)
100 A
Static heat dissipation, non-current-dependent
0 W
Suitable for number of devices
8
Application
Switchgear for industrial and advanced commercial applications
Number of poles
Single-pole
Color
Other
Rated short-time withstand current (Icw)
0 kA
Ambient operating temperature - max
100 °C
Ambient operating temperature - min
-5 °C
Cross section
25 mm²
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Number of modular spacings
1
Number of phases
1
Pitch dimensions
17.6 mm
Rated operational voltage (Ue) - max
1000 V
Rated conditional short-circuit current (Iq)
0 kA
Functions
Busbar

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.